Product details

Gross weight 0.7 kg
Net weight 0.6 kg
Volume 0.085 hl
EAN 5710107593835

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV1) 24 VAC/VDC
MCD Series (201) 201
Power Rating (022) 22 kW 48A:4-6: 354
(015) 15 kW 34A:4-6: 354
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality