Kit Phase Arm Assy for S3 starter
175G0213
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Gross weight | 15 kg |
Net weight | 14.8 kg |
Volume | 25 l |
EAN | 5714853346547 |
Gross weight | 15 kg |
Net weight | 14.8 kg |
Volume | 25 l |
EAN | 5714853346547 |
Power devices | Inverter SCR |
Power devices | Inverter SCR |
/Current Rating |
950 A 839 A |
/Series | (6) 600 series |
/Current Rating |
950 A 839 A |
/Series | (6) 600 series |