Kit Phase Arm Assy for S3 starter large
175G0215
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Each phase arm kit contains 1 SCR. MCD600 soft starters requires 3 phase
ark kits for a full replacement
Gross weight | 17 kg |
Net weight | 17 kg |
Volume | 25 l |
EAN | 5714853346561 |
Gross weight | 17 kg |
Net weight | 17 kg |
Volume | 25 l |
EAN | 5714853346561 |
Power devices | Inverter SCR |
Power devices | Inverter SCR |
/Current Rating |
1134 A 1154 A 1250 A |
/Series | (6) 600 series |
/Current Rating |
1134 A 1154 A 1250 A |
/Series | (6) 600 series |