Kit External Bypass Driver for S3 size
175G0210
Digital output card for controling external bypass contactors
Digital output card for controling external bypass contactors
Gross weight | 0.31 kg |
Net weight | 0.31 kg |
Volume | 0.941 l |
EAN | 5714853346523 |
Gross weight | 0.31 kg |
Net weight | 0.31 kg |
Volume | 0.941 l |
EAN | 5714853346523 |
Printed Circuit Assemblies | Interface card |
Printed Circuit Assemblies | Interface card |
/Bypass | Without Int. Bypass Contactor |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 590 A 736 A 979 A |
/Series | (6) 600 series |
/Bypass | Without Int. Bypass Contactor |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 590 A 736 A 979 A |
/Series | (6) 600 series |