Kit Current transducer for S3 starter
175G0216
Each kit contains 1 Current transducer. MCD600 soft starters requires 2
transducers for a full replacement
Each kit contains 1 Current transducer. MCD600 soft starters requires 2
transducers for a full replacement
Gross weight | 80 g |
Net weight | 80 g |
Volume | 1.98 l |
EAN | 5714853346578 |
Gross weight | 80 g |
Net weight | 80 g |
Volume | 1.98 l |
EAN | 5714853346578 |
Electro Mechanics | Sensors current |
Electro Mechanics | Sensors current |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |