Product details

Gross weight 0.075 kg
Net weight 0.075 kg
Volume 0.69 dm3
EAN 5710107594351

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS MCD 200 SERIES

Power Rating (022) 22 kW 48A:4-6: 354
(015) 15 kW 34A:4-6: 354
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

SPARE PARTS MCD 500 SERIES

Current Rating (0105) 105A, AC53b 3-30:570
(0037) 37A, AC53b 3-30:330
(0068) 68A, AC53b 3-30:570
(0089) 89A, AC53b 3-30:570
(0053) 53A, AC53b 3-30:330
(0021) 21A, AC53b 3-30:330
(0043) 43A, AC53b 3-30:330
(0084) 84A, AC53b 3-30:570
DrivePro category Suitcase spare part
Spare Part
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality