Product details

Gross weight 0.227 kg
Net weight 0.2 kg
Volume 0.69 dm3
EAN 5710107594368

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS MCD 200 SERIES

Power Rating (022) 22 kW 48A:4-6: 354
(015) 15 kW 34A:4-6: 354
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality