Kit Bypass Contactor Class B, G2 MCD500

175G5697

Kit, bypass contactor, G2, MCD500, new

Product details

Gross weight 0.4 kg
Net weight 0.35 kg
Volume 0.018 hl
EAN 5710107578740

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS MCD 500 SERIES

Current Rating (0215) 215A, AC53b 3-30:570
(0141) 141A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality