Product details

Gross weight 0.5 kg
Net weight 0.5 kg
Volume 0 l
EAN 5710107578634

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS MCD 500 SERIES

Control Voltage (CV1) 24 VAC/VDC
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (G2) Frame size 2
(G3) Frame size 3
(G4) Frame size 4
(G5) Frame size 5
Mains Voltage (7) 380-690 VAC
MCD Series (5) 500 Series
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality