Product details

Gross weight 0.5 kg
Net weight 0.5 kg
Volume 7.125 l
EAN 5710107578702

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS MCD 500 SERIES

Control Voltage (CV2) 110 VAC and 220 VAC
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (G1) Frame size 1
Mains Voltage (5) 200-525 VAC
MCD Series (5) 500 Series
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality