Product details

Gross weight 0.295 kg
Net weight 0.225 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS MCD 500 SERIES

Current Rating (0469) 0469A
(0245) 245A, AC53a 3-30:50-6
(0396) 0396A
(0331) 0331A
(0360) 360A, AC53a 3-30:50-6
(0428) 428A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
(0525) 0525A
Enclosure (G3) Frame size 3
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality