Kit, Bypass Contactor 0245B, 331B

175G0121

Kit, Bypass Contactor 0245B, 331B

Product details

Gross weight 1 kg
Net weight 0.7 kg
Volume 0 l
EAN 5710107579068

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS MCD 500 SERIES

Current Rating (0215) 215A, AC53b 3-30:570
(0141) 141A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality