Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 357.631 cm3
EAN 5710107579297

Printed Circuit Board (PCA)

Printed Circuit Assemblies Interface card

SPARE PARTS MCD 500 SERIES

Current Rating (0105) 105A, AC53b 3-30:570
(0037) 37A, AC53b 3-30:330
(0068) 68A, AC53b 3-30:570
(0089) 89A, AC53b 3-30:570
(0053) 53A, AC53b 3-30:330
(0021) 21A, AC53b 3-30:330
(0043) 43A, AC53b 3-30:330
(0084) 84A, AC53b 3-30:570
Enclosure (G1) Frame size 1
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality