Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 0 l
EAN 5710107579051

Connections

Connections Connector motor

SPARE PARTS MCD 500 SERIES

Current Rating (0105) 105A, AC53b 3-30:570
(0037) 37A, AC53b 3-30:330
(0068) 68A, AC53b 3-30:570
(0089) 89A, AC53b 3-30:570
(0053) 53A, AC53b 3-30:330
(0021) 21A, AC53b 3-30:330
(0043) 43A, AC53b 3-30:330
(0084) 84A, AC53b 3-30:570
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality