Product details

Gross weight 0.123 kg
Net weight 0.123 kg
Volume 0 l
EAN 5702427182745

Mechanics

Mechanics Instl box FCD wall mount

SPARE PARTS FCD 300 SERIES

Power Rating (22) 2.2kW / 3.0 HP
(35) 3.3kW / 4.5 HP
(30) 3.0kW / 4.0 HP
Terminal Connection (T51) Wall, metric, single

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality