Product details

Gross weight 1.17 kg
Net weight 0.98 kg
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Soft charge card

SPARE PARTS FC 100 SERIES

Frame Size D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC

SPARE PARTS FC 200 SERIES

Frame Size D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N45K) 45 KW / 60 HP
(N55K) 55 KW / 75 HP
(N150) 150 KW / 215 HP
(N75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality