Product details

Gross weight 0.52 kg
Net weight 0.46 kg
Volume 4.536 dm3
EAN 5710107600991

Printed Circuit Board (PCA)

Printed Circuit Assemblies Soft charge card

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4N315
T4N160
T4N250
T4N110
T4N132
T4N200

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N355
T5N630
T5N450
T5N132
T5N110
T5N250
T4N250
T5N315
T5N710
T4N1M2
T4N800
T4N900
T5N160
T4N560
T4N200
T4N400
T4N1M0
T4N500
T5N1M0
T5N400
T5N200
T5N560
T4N160
T5N900
T5N800
T5N500
T5N1M2
T4N710
T4N315
T4N450
T4N110
T4N132
T4N630
T4N355

SPARE PARTS FC 300 SERIES

/Coating PCB (C) Coated PCB
(X) Not coated PCB
Frame Size D7H
Da2
D8H
Db2
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N630
T5N355
T5N90K
T5N400
T5N1M0
T5N232
T5N200
T5N560
T5N450
T5N110
T5N132
T5N165
T5N250
T5N262
T5N900
T5N315
T5N800
T5N500
T5N710
T5N160

SPARE PARTS FC 101 SERIES

/Frame Size H14
H13
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
Not coated PCB
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase+Mains+Power T4N315
T4N160
T4N250
T4N110
T4N132
T4N200

SPARE PARTS FC 322 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase+Mains+Power T4N315
T4N160
T4N250
T4N110
T4N132
T4N200

SPARE PARTS FC 360 SERIES

Power Size 110 KW / 150 HP
132 KW / 200 HP
200 KW / 300 HP
315 KW / 450 HP
160 KW / 250 HP
250 KW / 350 HP
Series (360) 360

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality