Inductor bus 56UH

176F6437

For use on E-frame drives produced in week 49 2014 or later.

Product details

Gross weight 41 kg
Net weight 36 kg
Volume 0.218 m3

Electro Mechanics

Electro Mechanics Inductor/coil bus

SPARE PARTS FC 100 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 300 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P560) 560 KW / 750 HP

SPARE PARTS FC 103 SERIES

Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 500 KW / 650 HP
560 KW / 750 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality