Product details

Gross weight 37.5 kg
Net weight 33.5 kg
Volume 64 l
EAN 5715253145334

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N560
T7N710
T4N500
T7N800

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N560
T7N710
T4N500
T7N800

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E4H
E2H
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5N450
T7N710
T7N630
T5N500

SPARE PARTS FC 103 SERIES

Frame Size E4H
E2H
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4N560
T7N710
T4N500
T7N800

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 893 A
1000 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality