IXYS SCR/Diode T5 E frm kit incl. busbar

176F2153

For use on drives produced before week 5, 2010, but cannot be used on
drives produced after week 16, 2016.

Before ordering this part please revisit PN 136 and PN 268 to make sure
the correct parts are selected

Product details

Gross weight 11 kg
Net weight 10.2 kg
Volume 0.429 hl
EAN 5710107586578

Repair Kit

Repair Kit Rectifier module kit

SPARE PARTS FC 100 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size E7
E9
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E7
E9
E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality