IGBT snubber cap 1000V 1.5uF wide mount

176F3162

IGBT snubber cap, mounts on IGBT modules

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 0.819 l
EAN 5710107600960

Capacitors

Capacitors Snubber

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
DA2
D8H
DB2
DA4
DB4
E4H
D4H
E2H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP
(N110) 110 KW / 150 HP
(N1M2) 1.2 MW / 1600 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
DA2
D8H
DB2
DA4
DB4
E4H
D4H
E2H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N1M2) 1.2 MW / 1600 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N160) 160 KW / 250 HP
(N55K) 55 KW / 75 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

Frame Size D2n
Da2
D7H
Db2
D8H
Da4
Db4
E4H
D4H
E2H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N500) 500 KW / 650 HP
(N262) 262 KW / 349 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP
(N110) 110 KW / 150 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N160) 160 KW / 250 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 101 SERIES

/Frame Size H14
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
E4H
D4H
E2H
D2H
Phase+Mains+Power T4N315
T4N250
T4N200

SPARE PARTS FC 322 SERIES

DrivePro category Spare Part
Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N315
T4N250
T4N200

SPARE PARTS FC 360 SERIES

Frame Size J9
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
893 A
1260 A
588 A
1120 A
395 A
1000 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Power Rating (N110) 110 KW / 150 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality