Product details

Gross weight 1.538 kg
Net weight 1.5 kg
Volume 12.021 dm3
EAN 5710107595648

Power Devices

Power devices IGBT sixpack

SPARE PARTS VLT 5000 SERIES

Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
(152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6172
T6352
T6402
Power rating (352) 352
(402) 402
(172) 172
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7152
T7352
T7202
T7402
T7302
Power rating (352) 352
(202) 202
(402) 402
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality