Product details

Gross weight 1.5 kg
Net weight 1.25 kg
Volume 0.079 hl
EAN 5710107596034

Power Devices

Power devices IGBT sixpack

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5152
Power rating (152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4172
Power rating (172) 172
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Phase (T) Three Phases
Power rating (202) 202
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality