Product details

Gross weight 1.55 kg
Net weight 1.2 kg
Volume 0 l
EAN 5710107595402

Power Devices

Power devices IGBT sixpack

SPARE PARTS VLT 5000 SERIES

Coating (C1) With coating
Display (DL) Local Control Panel (LCP)
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Coating (C1) With coating
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (402) 402
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Coating (C1) With coating
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (452) 452
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality