Product details

Gross weight 0.532 kg
Net weight 0.45 kg
Volume 2.287 dm3
EAN 5710107597093

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (B) Brake chopper
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
E2
D1
F3
D2
F4
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (B) Brake chopper
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
D1
E2
F3
D2
F4
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(N) E stop(incl Pliz)+ Brake
Frame Size F10
D11
F12
F11
D13
F14
F13
F1
F18
F2
E1
F3
D1
E2
F4
D2
D3
D4
F8
E7
F9
E9

SPARE PARTS FC 103 SERIES

Brake - Safe Stop (B) Brake chopper
(U) Brake chop + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size F10
D11
F12
D13
F11
F13
F1
F2
F18
E1
F3
E2
D1
F4
D2
D3
D4
F8
E7
F9
E9

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Hardware Configuration (DE) Ext. w. brake and fuse/di
(PB) St. w. 24V s.,fuse,dis&br
(BE) Brake & ext. temp.
(ER) Ext. w. reverse and brake
(EB) Ext. with brake
(SB) Standard with brake
Mains Voltage U(in) (5) 380-500/460-500V AC
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T5452
T5122
T7102
T5552
T7402
T7302
T5202
T7602
T5302
T7502
T5502
T7062
T7072
T7152
T7042
T7052
T7352
T7252
T5152
T5252
T7122
T5352
Power rating (072) 072
(062) 062
(052) 052
(152) 152
(042) 042
(252) 252
(352) 352
(452) 452
(122) 122
(552) 552
(102) 102
(202) 202
(302) 302
(402) 402
(502) 502
(602) 602
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Hardware Configuration (PB) St. w. 24V s.,fuse,dis&br
(BE) Brake & ext. temp.
(EB) Ext. with brake
(ER) Ext. w. reverse and brake
(SB) Standard with brake
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6102
T4352
T6222
T4222
T6402
T6272
T6172
T4172
T6152
T4272
T6122
T4152
T6352
Power rating (352) 352
(122) 122
(222) 222
(102) 102
(402) 402
(172) 172
(272) 272
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Hardware Configuration (DE) Ext. w. brake and fuse/di
(PB) St. w. 24V s.,fuse,dis&br
(BE) Brake & ext. temp.
(ER) Ext. w. reverse and brake
(EB) Ext. with brake
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(7) 525-690 V AC
Phase (T) Three Phases
Phase+Mains+Power T7202
T4352
T7102
T7402
T7302
T4202
T4302
T7062
T7072
T7152
T7052
T7352
T7252
T4152
T7122
T4252
Power rating (352) 352
(122) 122
(102) 102
(202) 202
(302) 302
(072) 072
(062) 062
(052) 052
(152) 152
(252) 252
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality