IGBT single 450AMP 1700V for E frame

176F8635

IGBT kit, T7, E-frame

Product details

Gross weight 1.52 kg
Net weight 1.4 kg
Volume 7.828 dm3
EAN 5710107594740

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
E1
F2
E2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P1M2) 1.2 MW / 1600 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP

SPARE PARTS FC 200 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
E1
F2
E2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P1M2) 1.2 MW / 1600 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P1M4) 1.4 MW / 1900 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size F8
F9
F10
F12
F11
F13
F1
E1
F2
E2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P1M4) 1.4 MW / 1900 HP
(P800) 800 KW / 1200 HP

SPARE PARTS FC 103 SERIES

Frame Size F8
F9
F10
F12
F11
F13
F1
E1
F2
E2
F3
F4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 1.2 MW / 1600 HP
630 KW / 900 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
1.4 MW / 1900 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality