IGBT single 450AMP 1200V for E/F frame

176F8631

IGBT Kit (1 IGBT per kit) 3 per drive

Product details

Gross weight 1.541 kg
Net weight 1.361 kg
Volume 4.253 l
EAN 5710107594788

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P1M0HE
T4P355B2
T4P710N2
T4P1M0HF
T4P1M0HG
T4P710N4
T4P1M0HH
T4P500L4
T4P355B4
T4P560N4
T4P560N2
T4P710B4
T4P630BH
T4P630BG
T4P400BG
T4P400BF
T4P355N2
T4P400BH
T4P400BE
T4P355N4
T4P630BF
T4P630BE
T4P710B2
T4P710BE
T4P710BF
T4P710BG
T4P710BH
T4P450L2
T4P450L4
T4P630B2
T4P450H2
T4P450H4
T4P400H4
T4P630B4
T4P400L4
T4P630N4
T4P400H2
T4P1M0B2
T4P355BE
T4P355BF
T4P1M0B4
T4P400L2
T4P355BG
T4P355BH
T4P630N2
T4P500N4
T4P500N2
T4P450BE
T4P450BF
T4P710L2
T4P450BG
T4P450BH
T4P710L4
T4P1M0BE
T4P1M0BF
T4P560L4
T4P1M0BG
T4P1M0BH
T4P560L2
T4P710H2
T4P630HH
T4P355L4
T4P630HG
T4P710H4
T4P630HF
T4P630HE
T4P355L2
T4P355H4
T4P355H2
T4P450N2
T4P450N4
T4P400B2
T4P710HE
T4P400B4
T4P710HF
T4P710HG
T4P710HH
T4P1M0H2
T4P450B2
T4P630L4
T4P1M0H4
T4P450B4
T4P630L2
T4P630H4
T4P400N2
T4P630H2
T4P400N4
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P355B2
T4P1M0HE
T4P1M0HF
T4P710N2
T4P1M0HG
T4P1M0HH
T4P710N4
T4P500L4
T4P355B4
T4P560N4
T4P560N2
T4P710B4
T4P630BH
T4P630BG
T4P400BG
T4P400BF
T4P355N2
T4P400BH
T4P400BE
T4P355N4
T4P630BF
T4P630BE
T4P710B2
T4P710BE
T4P710BF
T4P710BG
T4P710BH
T4P450L2
T4P450L4
T4P630B2
T4P450H2
T4P450H4
T4P400H4
T4P630B4
T4P400L4
T4P630N4
T4P400H2
T4P355BE
T4P1M0B2
T4P355BF
T4P1M0B4
T4P400L2
T4P355BG
T4P355BH
T4P630N2
T4P500N4
T4P450BE
T4P500N2
T4P450BF
T4P450BG
T4P710L2
T4P450BH
T4P710L4
T4P1M0BE
T4P1M0BF
T4P1M0BG
T4P560L4
T4P1M0BH
T4P560L2
T4P710H2
T4P630HH
T4P355L4
T4P630HG
T4P630HF
T4P710H4
T4P355L2
T4P630HE
T4P355H4
T4P355H2
T4P450N2
T4P450N4
T4P400B2
T4P400B4
T4P710HE
T4P710HF
T4P710HG
T4P1M0H2
T4P710HH
T4P450B2
T4P1M0H4
T4P630L4
T4P450B4
T4P630L2
T4P630H4
T4P400N2
T4P630H2
T4P400N4
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P400) 400 KW / 550 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5P450N4
T5P630HE
T5P450N2
T5P630HG
T5P630HF
T5P800B2
T5P630HH
T5P800B4
T5P560BF
T5P355BF
T5P560BG
T5P355BG
T5P560BH
T5P355BH
T5P560BE
T5P315BH
T5P315BF
T5P315BG
T5P315BE
T5P355BE
T5P560HE
T5P560HF
T5P630L2
T5P560HG
T5P315B4
T5P355B2
T5P630L4
T5P400N2
T5P315B2
T5P355B4
T5P400N4
T5P630H2
T5P355N2
T5P400B2
T5P630H4
T5P560L2
T5P355N4
T5P400B4
T5P800HG
T5P800HH
T5P560H4
T5P500N2
T5P315N4
T5P800HE
T5P315N2
T5P800HF
T5P560L4
T5P560H2
T5P500N4
T5P450L2
T5P630BE
T5P630BG
T5P800H4
T5P630BF
T5P630BH
T5P400BE
T5P400BF
T5P400BG
T5P450L4
T5P800H2
T5P400BH
T5P560HH
T5P315H4
T5P560B2
T5P315H2
T5P560B4
T5P315L4
T5P355H4
T5P630N2
T5P400L4
T5P630N4
T5P400H2
T5P400L2
T5P800BE
T5P560N2
T5P800BF
T5P800BG
T5P560N4
T5P355L2
T5P800BH
T5P355L4
T5P630B2
T5P400H4
T5P355H2
T5P630B4
T5P315L2
T5P500L4
T5P500L2
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
(P800) 800 KW / 1200 HP

SPARE PARTS AAF SERIES

Current Rating (A400) 400Amp correction
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P500L2
T4P1M0HE
T4P355B2
T4P710N2
T4P1M0HF
T4P1M0HG
T4P710N4
T4P1M0HH
T4P500L4
T4P355B4
T4P560N4
T4P560N2
T4P710B4
T4P630BH
T4P630BG
T4P400BG
T4P355N2
T4P400BF
T4P400BH
T4P400BE
T4P355N4
T4P630BF
T4P630BE
T4P710B2
T4P710BE
T4P710BF
T4P710BG
T4P710BH
T4P450L2
T4P450L4
T4P630B2
T4P450H2
T4P450H4
T4P400H4
T4P630B4
T4P400L4
T4P630N4
T4P400H2
T4P1M0B2
T4P355BE
T4P355BF
T4P1M0B4
T4P400L2
T4P355BG
T4P355BH
T4P630N2
T4P500N4
T4P450BE
T4P500N2
T4P450BF
T4P710L2
T4P450BG
T4P450BH
T4P710L4
T4P1M0BE
T4P1M0BF
T4P1M0BG
T4P560L4
T4P1M0BH
T4P560L2
T4P630HH
T4P710H2
T4P355L4
T4P630HG
T4P630HF
T4P710H4
T4P355L2
T4P630HE
T4P355H4
T4P355H2
T4P450N2
T4P450N4
T4P400B2
T4P710HE
T4P400B4
T4P710HF
T4P710HG
T4P710HH
T4P1M0H2
T4P450B2
T4P1M0H4
T4P630L4
T4P450B4
T4P630L2
T4P630H4
T4P400N2
T4P630H2
T4P400N4
Power Rating 500 KW / 650 HP
1.0 MW / 1350 HP
400 KW / 550 HP
710 KW / 1000 HP
630 KW / 900 HP
355 KW / 500 HP
560 KW / 750 HP
450 KW / 600 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality