Product details

Gross weight 1.53 kg
Net weight 1.35 kg
Volume 0.082 hl
EAN 5710107594801

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250N4
T4P250L2
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P160L4
T4P355N2
T4P160L2
T4P160N4
T4N250N2
T4P355L4
T4P355N4
T4P355L2
T4P315N2
T4P315N4
T4P315L2
T4N250N4
T4P315L4
T4P450N2
T4P450N4
T4P450L2
T4P200N2
T4P450L4
T4P160N2
T4P200L2
T4P200N4
T4P200L4
T4N160N2
T4N160N4
T4P400L4
T4P400N2
T4P400N4
T4P400L2
T4P132H4
T4P132H6
T4N200N4
T4P132H2
T4N200N2

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P355N2
T4P160L4
T4P160L2
T4P160N4
T4P355L4
T4N250N2
T4P315N2
T4P355L2
T4P355N4
T4P315L2
T4P315N4
T4P315L4
T4N250N4
T5P250H2
T4P450N2
T4P450L2
T4P450N4
T4P450L4
T4P200N2
T4P160N2
T4P200L2
T4P200N4
T4P200L4
T4N160N2
T4N160N4
T4P400L4
T4P400N2
T4P400L2
T4P400N4
T4P132H4
T4P132H6
T4N200N4
T4P132H2
T4N200N2

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5P200N2
T5P200H4
T5P200H2
T5P200L4
T5P200N4
T5P200L2
T5N160N2
T5P110H2
T5P132L4
T5P110H6
T5N200N4
T5P200H6
T5N160N4
T5P110H4
T5N200N2
T5P132N4
T5P132L2
T5P132N2
T5P315L4
T5P250N2
T5P400L4
T5P250L4
T5P400N2
T5P250N4
T5P250L2
T5P400L2
T5P400N4
T5P355N2
T5P355N4
T5P355L2
T5P355L4
T5N132N2
T5P315N4
T5P315L2
T5P160L4
T5N132N4
T5P315N2
T5P160N2
T5P160N4
T5P160L2

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A190) 190Amp correction
(A310) 310Amp correction
VLT Series (005) 005
(006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250N4
T4P250L2
T4P250N2
T4P250H2
T4P250L4
T4P250H6
T4P250H4
T4P355N2
T4P160L4
T4P160N4
T4P160L2
T4P355L4
T4N250N2
T4P355N4
T4P355L2
T4P315N2
T4P315N4
T4P315L2
T4N250N4
T4P315L4
T4P450N2
T4P450N4
T4P450L2
T4P450L4
T4P200N2
T4P200N4
T4P200L2
T4P160N2
T4P200L4
T4N160N2
T4N160N4
T4P400L4
T4P400N2
T4P400N4
T4P400L2
T4P132H4
T4P132H6
T4N200N4
T4P132H2
T4N200N2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality