IGBT module 900A 1200V Fx12

176F3956

IGBT module, 1 per kit

Product details

Gross weight 1.02 kg
Net weight 0.9 kg
Volume 4.536 l
EAN 5715253145174

Power Devices

Power devices IGBT single

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 893 A
1000 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality