IGBT module 1200A 1200V Fx12

176F3957

IGBT module, 1 per kit

Product details

Gross weight 1.02 kg
Net weight 0.9 kg
Volume 4.536 l
EAN 5715253145181

Power Devices

Power devices IGBT single

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 1260 A
1120 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality