IGBT dual module 600A 1200V Fx11

176F3950

IGBT module, 1 per kit

Product details

Gross weight 0.47 kg
Net weight 0.35 kg
Volume 4.536 l
EAN 5715253145167

Power Devices

Power devices IGBT dual

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
736 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality