IGBT dual module 600A 1200V Fx09

176F3949

IGBT module, 1 per kit

Product details

Gross weight 0.47 kg
Net weight 0.35 kg
Volume 4.536 l
EAN 5715253143064

Power Devices

Power devices IGBT dual

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality