Product details

Gross weight 0.5 kg
Net weight 0.5 kg
Volume 0 l
EAN 5710107586028

Power Devices

Power devices IGBT single

SPARE PARTS VLT 5000 SERIES

Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (022) 022
(016) 016
(027) 027
(032) 032
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (022) 022
(016) 016
(027) 027
(042) 042
(032) 032
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (022) 022
(027) 027
(016) 016
(042) 042
(032) 032
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality