IGBT MODULE 650 A T7
176F6644
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
Gross weight | 626 g |
Net weight | 486 g |
Volume | 4.694 dm3 |
Gross weight | 626 g |
Net weight | 486 g |
Volume | 4.694 dm3 |
Power devices | IGBT single |
Power devices | IGBT single |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E4H E2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |