IGBT MODULE 600 A T7
176F6643
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
There are 2 IGBT modules in parallel for each output phase. Spare Part
only contain one module. Always order at least 2 Spare Parts.
Gross weight | 2 g |
Net weight | 2 g |
Volume | 0.046 hl |
Gross weight | 2 g |
Net weight | 2 g |
Volume | 0.046 hl |
Power devices | IGBT single |
Power devices | IGBT single |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category |
Suitcase spare part Recommended spare part |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
E3H E1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |