Product details

Gross weight 0.85 kg
Net weight 0.65 kg
Volume 13.163 l
EAN 5710107599042

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T2N75K
T4N132

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T4N160
T5N132
T2N75K
T5N160
T4N132

SPARE PARTS FC 300 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N45K
T5N110
T5N132
T5N165
T5P165

SPARE PARTS FC 101 SERIES

Power Rating (N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H110
H132
Q132
Q160
Power Size 110 KW / 150 HP
132 KW / 200 HP
160 KW / 250 HP
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D3H
D1H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality