Product details

Gross weight 0.67 kg
Net weight 0.6 kg
Volume 14.571 dm3
EAN 5710107599059

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power T4N110

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N110
T4N110
Power Rating (N110) 110 KW / 150 HP
(N55K) 55 KW / 75 HP

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T5N90K

SPARE PARTS FC 101 SERIES

Power Rating (N110) 110 KW / 150 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q110
H90K
Power Size 110 KW / 150 HP
90 KW / 125 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality