Hollow shaft seal Viton FPM, SS, 5 pcs
178G5505
This spare part set contains 5 hollow shaft seal (for stainless steel
shafts only)!
This spare part set contains 5 hollow shaft seal (for stainless steel
shafts only)!
Gross weight | 0.3 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5714853198146 |
Gross weight | 0.3 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5714853198146 |
Mechanics | Gasket,Viton |
Mechanics | Gasket,Viton |
Output Shaft Material | (2) Stainless steel |
Product Variant |
(S) Standard (H) Hygienic |
Output Shaft Material | (2) Stainless steel |
Product Variant |
(S) Standard (H) Hygienic |