Gate drive board coated D/E/F frame

176F8626

Spare part for all 400 VAC (voltage code T4 and T5) drives. Spare part
for all 690 VAC (voltage code T7) drive built before Week 8 of 2014. For
690 VAC drive built week 8 of 2014 or newer, use spare part 176F6321.

Product details

Gross weight 0.65 kg
Net weight 0.5 kg
Volume 7.812 l
EAN 5710107594832

Printed Circuit Board (PCA)

Printed Circuit Assemblies Gatedrive card

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
F10
D11
F12
F11
D13
F13
F1
E1
F2
F18
E2
F3
F17
D1
F4
D2
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
F10
D11
F12
D13
F11
F13
F1
E1
F18
F2
E2
D1
F17
F3
D2
F4
D3
D4
E7
F8
F9
E9

SPARE PARTS FC 300 SERIES

Frame Size D1n
E1
E2
E7
E9
D2n
F10
D11
F12
D13
F11
F14
F13
F1
F2
F18
D1
F3
F17
D2
F4
D3
D4
F8
F9

SPARE PARTS AAF SERIES

VLT Series (005) 005
(006) 006

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size F10
D11
F12
F11
D13
F13
F1
F2
F18
E1
F3
F17
E2
D1
F4
D2
D3
D4
F8
E7
F9
E9

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality