Product details

Gross weight 0.4 kg
Net weight 0.39 kg
Volume 8.081 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Gatedrive card

SPARE PARTS FC 100 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D1n
D2n
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N160
T4N315
T4N160
T2N75K
T4N250
T2N150
T4N132
T4N110
T2N110
T4N200
T2N90K

SPARE PARTS FC 200 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D1n
D2n
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N160
T5N200
T5N132
T5N110
T4N160
T5N250
T2N75K
T4N250
T2N150
T5N315
T4N315
T5N160
T4N132
T4N110
T2N110
T4N200
T2N90K

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
Frame Size D1n
D2n
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T2N45K
T5N90K
T5N200
T5N110
T5N132
T2N75K
T5N250
T2N150
T5N160
T2N110
T2N90K

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB 3C3 + Ruggedised
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
D2H
/Power Rating (N132) 132 KW / 200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality