Gate Drive Board Coated E/F Frame T7
176F6321
Spare part for drives built Week 8 of 2014 or newer. For drives built
before week 8 of 2014, use spare part 176F8626.
Spare part for drives built Week 8 of 2014 or newer. For drives built
before week 8 of 2014, use spare part 176F8626.
Gross weight | 0.65 kg |
Net weight | 0.65 kg |
Volume | 8.087 dm3 |
Gross weight | 0.65 kg |
Net weight | 0.65 kg |
Volume | 8.087 dm3 |
Printed Circuit Assemblies | Gatedrive card |
Printed Circuit Assemblies | Gatedrive card |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 E1 F18 F2 E2 F17 F3 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 E1 F18 F2 E2 F17 F3 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 E1 F18 F2 E2 F17 F3 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 E1 F18 F2 E2 F17 F3 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category | Spare Part |
Frame Size |
F10 F12 F11 F14 F13 F16 F15 F1 F2 F18 E1 F3 F17 E2 F4 F8 E7 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
DrivePro category | Spare Part |
Frame Size |
F10 F12 F11 F14 F13 F16 F15 F1 F2 F18 E1 F3 F17 E2 F4 F8 E7 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 F2 F18 E1 F3 F17 E2 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Frame Size |
F10 F12 F11 F14 F13 F1 F15 F2 F18 E1 F3 F17 E2 F4 E7 F8 F9 E9 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |