Product details

Gross weight 0.336 kg
Net weight 0.3 kg
Volume 0 l
EAN 5710107594856

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Frame Size E7
E1
E2
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size E7
E1
E2
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Frame Size E7
E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter (H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(7) Fuse
Frame Size E7
E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS VLT 5000 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (352) 352
(452) 452
(552) 552
(502) 502
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (552) 552
(402) 402
(502) 502
(602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (452) 452
(652) 652
(502) 502
(602) 602
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality