Fuse fast acting 2000AMP 690V

176F8769

Spare,Fuse,Mains,2000A

Product details

Gross weight 2.45 kg
Net weight 2.15 kg
Volume 2.282 l
EAN 5710107606917

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P1M0
T4P560
T7P800
T4P630
T7P1M2
T7P710
T4P500
T4P710
T7P900
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
LHD - AAF006 filter + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
LHD - AAF006 filter + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P1M0
T4P560
T7P800
T4P630
T7P1M2
T7P710
T4P500
T4P710
T7P900
Power Rating (P500) 500 KW / 650 HP
(P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P1M2) 1.2 MW / 1600 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
LHD - AAF006 filter + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
LHD - AAF006 filter + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Phase (T) Three phase
Phase+Mains+Power+RFI T7P800HE
T5P630HE
T5P450N4
T7P800HG
T7P1M0H2
T5P450N2
T5P630HG
T5P630HF
T7P900HN
T7P800HJ
T5P630HH
T7P900HL
T5P630HK
T7P800HL
T5P630HJ
T5P630HM
T5P630HL
T5P630HN
T5P630HP
T7P710HJ
T5P500HE
T7P710HG
T7P710HN
T5P500HH
T7P710HL
T5P500HF
T5P500HG
T5P500HL
T7P900HJ
T7P800HN
T5P500HM
T5P500HJ
T5P500HK
T5P500HP
T7P710HE
T7P900HG
T5P500HN
T7P900HE
T7P710H2
T5P560HE
T5P560HF
T5P560HG
T5P630H2
T5P630H4
T5P500N2
T5P560H4
T5P500N4
T5P560H2
T7P630HN
T7P630HL
T7P630HJ
T5P450H4
T7P630HG
T5P450H2
T7P630HE
T5P560HL
T5P560HM
T5P560HN
T5P560HH
T5P560HJ
T5P560HK
T5P450HF
T5P450HG
T5P450HE
T5P560HP
T7P900H2
T5P500H4
T5P450HN
T5P500H2
T5P450HL
T5P450HM
T5P450HJ
T5P450HK
T5P450HH
T5P630N2
T5P630N4
T5P450HP
T5P560N2
T5P560N4
T7P1M0HG
T7P1M0HE
T7P1M0HL
T7P1M0HJ
T7P800H2
T7P630H2
T7P1M0HN

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P1M0
T4P560
T7P800
T4P630
T7P1M2
T7P710
T4P500
T4P710
T7P900
Power Rating 500 KW / 650 HP
1.0 MW / 1350 HP
710 KW / 1000 HP
1.2 MW / 1600 HP
630 KW / 900 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
LHD - AAF006 filter + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
LHD - AAF006 filter + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H5) Maritime use excl. EMC.
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality