Fuse 800A 700V Square Body

176F3174

Mains fuse, 1 per kit

Product details

Gross weight 0.45 kg
Net weight 0.35 kg
Volume 2.052 l
EAN 5710107600847

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T2N160H2
T2N160H4
T4N500P4
T4N500P2
T4N500P8
T4N500P6
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T4N1M0P8
T4N1M0P6
T4N800P6
T4N1M0P4
T4N800P8
T4N450P8
T4N1M0P2
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N160) 160 KW / 250 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H2) RFI filter Class A2
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T2N160H2
T2N160H4
T4N500P4
T4N500P2
T4N500P8
T4N500P6
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T4N1M0P8
T4N1M0P6
T4N800P6
T4N1M0P4
T4N800P8
T4N450P8
T4N1M0P2
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N160) 160 KW / 250 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H2) RFI filter Class A2
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5N800P8
T5N800P6
T5N710P4
T5N710P6
T5N250H2
T5N250H4
T5N710P2
T5N400P4
T5N400P2
T5N710P8
T5N450P6
T5N400P8
T5N450P8
T5N400P6
T2N150H4
T5N450P2
T2N150H2
T5N450P4
T5N800P4
T5N800P2
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H2) RFI Class A2 (C3)
(H4) RFI class A1 (C2)

SPARE PARTS FC 101 SERIES

Power Rating (N315) 315 KW / 450 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T4N315H4
T4N315H2

SPARE PARTS FC 322 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T4N315H4
T4N315H2

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q315
H250
Power Size 315 KW / 450 HP
250 KW / 350 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 588 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality