Product details

Gross weight 0.52 kg
Net weight 0.5 kg
Volume 2.35 dm3
EAN 5710107600854

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7N710P6
T7N315H4
T7N710P8
T7N315P4
T7N315P6
T7N315P8
T7N315H2
T7N560P2
T7N315P2
T7N900P6
T7N560P8
T7N900P8
T7N710P2
T7N560P6
T7N900P2
T7N710P4
T7N560P4
T7N900P4
T7N1M0P2
T7N1M0P4
T7N1M2P2
T7N1M0P6
T7N1M2P4
T4N315P6
T7N800P8
T4N315P4
T7N800P6
T4N315P2
T7N800P4
T7N800P2
T4N315P8
T7N1M2P6
T7N1M0P8
T7N1M2P8
T4N200N4
T4N200N2
T7N250H2
T7N250H4
T7N500P6
T7N500P8
T7N630P4
T7N400P6
T7N630P6
T7N400P4
T7N400P2
T7N630P2
T7N400H4
T7N630P8
T7N400H2
T7N400P8
T7N500P2
T7N500P4
T2N90KH2
T7N450P4
T4N560P4
T7N450P6
T4N560P6
T7N450P8
T4N200H4
T4N560P2
T4N560P8
T7N450P2
T2N110H4
T2N110H2
T4N200H2
T7N200H4
T7N200H2
T2N90KH4
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP
(N110) 110 KW / 150 HP
(N1M2) 1.2 MW / 1600 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N250) 250 KW / 350 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
LHD - AAF006 filter + A2 RFI
Parallel 12 Pulse + A2
LHD - AAF006 filter + A1 RFI
Parallel 12 Pulse + A1
(H2) RFI filter Class A2
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7N710P6
T7N315H4
T7N710P8
T7N315P4
T7N315P6
T7N315P8
T7N315H2
T7N560P2
T7N315P2
T7N900P6
T7N560P8
T7N900P8
T7N710P2
T7N560P6
T7N900P2
T7N710P4
T7N560P4
T7N900P4
T7N1M0P2
T7N1M0P4
T7N1M2P2
T7N1M0P6
T7N1M2P4
T4N315P6
T7N800P8
T4N315P4
T7N800P6
T4N315P2
T7N800P4
T7N800P2
T4N315P8
T7N1M0P8
T7N1M2P6
T7N1M2P8
T4N200N4
T4N200N2
T7N250H2
T7N250H4
T7N500P6
T7N500P8
T7N630P4
T7N400P6
T7N630P6
T7N400P4
T7N400P2
T7N630P2
T7N400H4
T7N630P8
T7N400H2
T7N400P8
T7N500P2
T7N500P4
T2N90KH2
T7N450P4
T4N560P4
T7N450P6
T4N560P6
T7N450P8
T4N200H4
T4N560P2
T4N560P8
T7N450P2
T2N110H4
T2N110H2
T4N200H2
T7N200H4
T7N200H2
T2N90KH4
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N1M1) 1.1 MW / 1500 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N450) 450 KW / 600 HP
(N110) 110 KW / 150 HP
(N1M2) 1.2 MW / 1600 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N250) 250 KW / 350 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
LHD - AAF006 filter + A2 RFI
Parallel 12 Pulse + A2
LHD - AAF006 filter + A1 RFI
Parallel 12 Pulse + A1
(H2) RFI filter Class A2
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7N710P6
T7N315H4
T7N710P8
T5N250P2
T5N500P2
T5N250P4
T5N500P4
T5N250P6
T5N500P6
T5N250P8
T7N315P4
T7N355H2
T7N315P6
T7N355P8
T7N315P8
T7N355H4
T7N315H2
T7N355P2
T7N560P2
T7N355P6
T7N355P4
T7N315P2
T5N160H4
T5N500P8
T7N900P6
T7N232H4
T5N160H2
T7N560P8
T7N900P8
T7N232H2
T7N710P2
T7N560P6
T7N900P2
T7N710P4
T7N560P4
T7N900P4
T7N1M0P2
T7N1M0P4
T7N1M0P6
T7N800P8
T7N800P6
T7N800P4
T5N232H4
T7N800P2
T5N232H2
T2N75KH2
T7N1M0P8
T2N75KH4
T7N250H2
T7N250H4
T7N500P6
T7N250P6
T7N500P8
T7N250P8
T7N630P4
T7N250P2
T7N400P6
T7N630P6
T7N250P4
T7N400P4
T7N400P2
T7N630P2
T5N200H4
T5N160N2
T5N200H2
T7N160H4
T7N630P8
T7N160H2
T5N160N4
T7N400P8
T7N500P2
T7N500P4
T2N90KH2
T7N200H4
T7N200H2
T2N90KH4
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N90K) 90 KW / 125 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N232) 232 KW / 310 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 101 SERIES

Power Rating (N200) 200 KW / 300 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size D7H
D8H
D4H
D2H
Phase (T) Three phase
Phase+Mains+Power T7N250
T7N200
T7N400
T4N200
T7N315

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power T7N250
T7N200
T4P200
T7N400
T7N315

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q200
Q250
H200
Power Size 200 KW / 300 HP
160 KW / 250 HP
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Mains Option Mains Disconnect + Fuse
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality