Fuse 400A 700V Square Body

176F3172

Mains fuse, 1 per kit

Product details

Gross weight 0.3 kg
Net weight 0.2 kg
Volume 2.052 l
EAN 5710107600861

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T2N75KH2
T4N160H4
T4N160H2
T2N75KH4

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T2N75KH2
T4N160H4
T4N160H2
T2N75KH4

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size D5H
D6H
D3H
D1H
Phase+Mains+Power T2N55K
T5N165
T5N132

SPARE PARTS FC 101 SERIES

Power Rating (N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T4N160H4
T4N160H2

SPARE PARTS FC 322 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Mains Option (A) Fuse + Loadsharing
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(7) Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase+Mains+Power+RFI T4N160H4
T4N160H2

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H132
Q160
Power Size 132 KW / 200 HP
160 KW / 250 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 302 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D4H
D1H
/Mains Option Mains Disconnect + Fuse

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality