Product details

Gross weight 1.453 kg
Net weight 1.306 kg
Volume 2.287 dm3

Electro Mechanics

Electro Mechanics Ultra fast fuse

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D3H
Mains Voltage (7) 525 - 690 VAC *
Power Rating (N132) 132 KW / 200 HP
RFI Hardware (I) I-type

SPAREPARTS for FC-321

/Power Rating (N110) 110 KW / 150 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality