Fuse, Input, LP-CC 6A, 3/Pk

176F8946

Mains fuse, 3 per kit

Product details

Gross weight 0.114 kg
Net weight 0.114 kg
Volume 1.081 dm3
EAN 5710107606191

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2PK37
T4PK75
T4PK55
T4PK37
T4P1K1
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(PK75) 0.75 KW / 1.0 HP
(PK55) 0.55 KW / 0.75 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Phase (T) Three phase
Phase+Mains+Power T4PK75
T4PK55
T4PK37
T5PK37
T7P710
T5PK55
T5PK75
T4P1K1
T5P1K1
RFI Hardware (D) D-type
(H) H-type

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 1.1 KW / 1.5 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality