Fuse, Input, LP-CC 15A, 3/Pk

176F8948

Mains fuse, 3 per kit

Product details

Gross weight 0.075 kg
Net weight 0.05 kg
Volume 1.048 dm3
EAN 5710107606177

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P3K0
T2P1K5
T6P3K0
Power Rating (P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P3K0
T2P1K5
T6P3K0
Power Rating (P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P3K0
T2P1K5
T5P3K0
T6P3K0

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P3K0
T2P1K5
T6P3K0
Power Rating 3.0 KW / 4.0 HP
1.5 KW / 2.0 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality