Fuse, Input, LP-CC 10A, 3/Pk

176F8947

Mains fuse, 3 per kit

Product details

Gross weight 0.075 kg
Net weight 0.05 kg
Volume 1.096 dm3
EAN 5710107606184

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P2K2
T4P1K5
T6P1K5
T2P1K1
T6P2K2
Power Rating (P1K1) 1.1 KW / 1.5 HP
(P2K2) 2.2 KW / 3.0 HP
(P1K5) 1.5 KW / 2.0 HP

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P2K2
T2PK25
T4P1K5
T2PK55
T6P1K5
T2P1K1
T2PK75
T6P2K2
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK25) 0.25 KW / 0.33 HP
(PK75) 0.75 KW / 1.0 HP
(P2K2) 2.2 KW / 3.0 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P2K2
T4P1K5
T2PK55
T6P1K5
T2P1K1
T2PK75
T5P1K5
T5P2K2
T6P2K2
Power Rating (P1K1) 1.1 KW / 1.5 HP
(P2K2) 2.2 KW / 3.0 HP
(PK75) 0.75 KW / 1.0 HP
(P1K5) 1.5 KW / 2.0 HP
(PK55) 0.55 KW / 0.75 HP

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(7) Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T4P2K2
T4P1K5
T6P1K5
T2P1K1
T6P2K2
Power Rating 1.1 KW / 1.5 HP
2.2 KW / 3.0 HP
1.5 KW / 2.0 HP

SPAREPARTS for FC-321

/Mains Option Mains Disconnect + Fuse
/Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(PK25) 0.25 KW / 0.33 HP
(PK75) 0.75 KW / 1.0 HP
(P2K2) 2.2 KW / 3.0 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality